We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Clamps, DIN 6314 flat (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23140.0034

 

Example

Part Number
23140.0034
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
e1
(mm)
e2
(mm)
l
(mm)
For screw

99.55 €

Available Same day

Stock

104033803445100250M30

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Conflict Minerals free yes REACH compliant yes

This page is Clamps, DIN 6314 flat, part number 23140.0034.
You can find the detail information about specifications and dimensions on part number 23140.0034.

Variation of this product

Part Number
23140.0009
23140.0011
23140.0014
23140.0015
23140.0018
23140.0035
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
e1
(mm)
e2
(mm)
l
(mm)
For screw

6.55 €

Available Same day

Stock

101292510132260M8

7.92 €

Available Same day

Stock

1015113012153080M10

9.52 €

Available Same day

Stock

10201440142140100M12

11.06 €

Available Same day

Stock

10201440142150125M12

13.70 €

Available Same day

Stock

10251850182645125M16

147.95 €

Available Same day

Stock

105033803445130315M30

Additional Products in this Category

Tech Support