Heat-treated steel, varnished.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23140.0035
Part Number |
---|
23140.0035 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | e1 (mm) | e2 (mm) | l (mm) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
147.95 € | Available |
Same day
Stock | 10 | 50 | 33 | 80 | 34 | 45 | 130 | 315 | M30 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
This page is Clamps, DIN 6314 flat, part number 23140.0035.
You can find the detail information about specifications and dimensions on part number 23140.0035.
Part Number |
---|
23140.0007 |
23140.0009 |
23140.0011 |
23140.0014 |
23140.0015 |
23140.0018 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | e1 (mm) | e2 (mm) | l (mm) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.39 € | Available |
Same day
Stock | 10 | 10 | 6.6 | 20 | 8 | 10 | 20 | 50 | M6 | |
6.55 € | Available |
Same day
Stock | 10 | 12 | 9 | 25 | 10 | 13 | 22 | 60 | M8 | |
7.92 € | Available |
Same day
Stock | 10 | 15 | 11 | 30 | 12 | 15 | 30 | 80 | M10 | |
9.52 € | Available |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 40 | 100 | M12 | |
11.06 € | Available |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 50 | 125 | M12 | |
13.70 € | Available |
Same day
Stock | 10 | 25 | 18 | 50 | 18 | 26 | 45 | 125 | M16 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.