Clamps, DIN 6314 flat (Part Numbers - CAD Download)

Clamps, DIN 6314 flat

Product Details:

Manufacturer part number: 23140.0009

Brand: HALDER

Price: 8.24

Delivery time: Same day


Technical Data:

a: 12 mm

b1: 9 mm

b2: 25 mm

b3: 10 mm

e1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23140.0009

 

Example

Part Number
23140.0009
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
e1
(mm)
e2
(mm)
l
(mm)
For screw

8.24 €

1 Same day

Stock

101292510132260M8

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Conflict Minerals free yes REACH compliant yes

This page is Clamps, DIN 6314 flat, part number 23140.0009.
You can find the detail information about specifications and dimensions on part number 23140.0009.

Variation of this product

Part Number
23140.0007
23140.0011
23140.0014
23140.0015
23140.0018
23140.0019
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
e1
(mm)
e2
(mm)
l
(mm)
For screw

6.84 €

1 Same day

Stock

10106.6208102050M6

9.97 €

1 Same day

Stock

1015113012153080M10

12.01 €

1 Same day

Stock

10201440142140100M12

13.97 €

1 Same day

Stock

10201440142150125M12

17.29 €

1 2 Days 10251850182645125M16

22.74 €

1 2 Days 10251850182665160M16

Tech Support