Clamps, with nose, closed (Part Numbers - CAD Download)

Clamps, with nose, closed

Product Details:

Manufacturer part number: 23170.0023

Brand: HALDER

Price: 117.28

Delivery time: 3 Days


Technical Data:

a: 40 mm

b1: 22 mm

b2: 60 mm

b3: 35 mm

l1: 315 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23170.0023

 

Example

Part Number
23170.0023
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
For screw

117.28 €

1 3 Days 10402260353156822045M20

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Conflict Minerals free yes REACH compliant yes

This page is Clamps, with nose, closed, part number 23170.0023.
You can find the detail information about specifications and dimensions on part number 23170.0023.

Variation of this product

Part Number
23170.0022
23170.0026
23170.0027
23170.0030
23170.0031
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
For screw

102.83 €

1 3 Days 10402260352506816045M20

127.02 €

1 3 Days 10402670432508314056M24

207.06 €

1 3 Days 10402670433158320056M24

217.50 €

1 3 Days 10503380503158820056M30

256.60 €

1 3 Days 10503380504008828356M30

Tech Support