Clamps, with nose (Part Numbers - CAD Download)

Clamps, with nose

Product Details:

Manufacturer part number: 23180.0209

Brand: HALDER

Price: 27.85

Delivery time: 2 Days


Technical Data:

a1: 12 mm

a2: 4 mm

a3: 3 mm

b1: 9 mm

b2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23180.0209

 

Example

Part Number
23180.0209
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa1
(mm)
a2
(mm)
a3
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)

27.85 €

1 2 Days 1012439209.5-10022291742

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Conflict Minerals free yes REACH compliant yes

This page is Clamps, with nose, part number 23180.0209.
You can find the detail information about specifications and dimensions on part number 23180.0209.

Variation of this product

Part Number
23180.0113
23180.0117
23180.0207
23180.0211
23180.0213
23180.0217
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSa1
(mm)
a2
(mm)
a3
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)

38.74 €

1 2 Days 10207-133013.5M1215034432563

51.20 €

1 2 Days 10259-173515.5M1617540522970

25.52 €

1 2 Days 1082.52.56.6157.5-8017231334

32.06 €

1 2 Days 101553.5112511.5-12528362152

40.56 €

1 Same day

Stock

102074133013.5-15034432563

53.02 €

1 2 Days 102594.5173515.5-17540522970

Tech Support