Clamps, slotted, with adjustable counter piece, with T-Bolt

Clamps, slotted, with adjustable counter piece, with T-Bolt
The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23185.0110
23185.0112
23185.0113
23185.0114
23185.0115
23185.0116
23185.0117
23185.0118
23185.0119
23185.0120
23185.0121
23185.0122
23185.0123
23185.0124
23185.0125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa1
(mm)
a2
(mm)
a3
(mm)
b1
(mm)
b2
(mm)
c
(mm)
d1
(mm)
d2
(mm)
e
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
s
(mm)
T-slot size
(mm)
WS
(mm)
Clamping force
(kN)

104.11 €

1 3 Days 1027121744309.613M10150 - 4018115253010011101625

105.39 €

1 3 Days 10271217443011.613M12180 - 5518115253012511121830

106.76 €

1 3 Days 10271217443011.613M12180 - 5518115253012511141830

115.42 €

1 3 Days 10361721554111.617M12180 - 7020150353616012121835

116.82 €

1 3 Days 10361721554113.617M12220 - 7020150353616012141835

118.44 €

1 3 Days 10361721554115.617M16250 - 7020150353616012162440

118.77 €

1 3 Days 10361721554117.617M16250 - 7020150353616012182440

150.22 €

1 3 Days 10422027623015.621M16250 - 8030187444420014162455

151.15 €

1 3 Days 10422027623017.621M16250 - 8030187444420014182455

153.57 €

1 3 Days 10422027623019.621M20320 - 8030187444420014203060

158.09 €

1 3 Days 10422027623021.621M20320 - 8030187444420014223060

206.72 €

1 3 Days 10512434703019.625M20320 - 10031235604725017203070

213.90 €

1 3 Days 10512434703021.625M20320 - 10031235604725017223070

222.84 €

1 3 Days 10512434703023.625M24440 - 10031235604725017243675

230.60 €

1 3 Days 10512434703027.725M24440 - 10031235604725017283675

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Clamps Steel, tempered, zinc-plated Nut Heat-treated steel
Disc Heat-treated steel Screw Heat-treated steel Conflict Minerals free yes
REACH compliant yes

Tech Support