The brass plate protects the workpiece from damage. The combination of nut DIN 6330 B (EH 23070.)/conical seat DIN 6319 G (EH 23050.) on the clamping bolt and thrust pad DIN 6311 (EH 22560. removable) on the adjusting screw compensates for the lack of parallelity. The clamp can be used either way (soft or hard clamping surface).
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | a (mm) | b1 (mm) | d (mm) | h2 min. (mm) | h2 max. (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.87 € | Available |
Same day
Stock | 10 | - | 9 | M8 | - | - | 60 | 10 | - | 8 | 2 | |
24.75 € | Available |
Same day
Stock | 10 | - | 9 | M8 | 8 | 15 | 60 | 10 | - | 8 | 2 | |
24.75 € | Available |
Same day
Stock | 10 | - | 9 | M8 | 8 | 45 | 60 | 10 | - | 8 | 2 | |
32.01 € | Available |
Same day
Stock | 10 | 8 | 9 | M8 | 8 | 15 | 60 | 10 | 50 | 8 | 2 | |
32.67 € | Available |
Same day
Stock | 10 | 8 | 9 | M8 | 8 | 45 | 60 | 10 | 80 | 8 | 2 | |
21.18 € | Available |
Same day
Stock | 10 | - | 11 | M10 | - | - | 80 | 12 | - | 10 | 2 | |
28.55 € | Available |
Same day
Stock | 10 | - | 11 | M10 | 10 | 22 | 80 | 12 | - | 10 | 2 | |
28.55 € | Available |
Same day
Stock | 10 | - | 11 | M10 | 10 | 57 | 80 | 12 | - | 10 | 2 | |
36.91 € | Available |
Same day
Stock | 10 | 10 | 11 | M10 | 10 | 22 | 80 | 12 | 65 | 10 | 2 | |
37.95 € | Available |
Same day
Stock | 10 | 10 | 11 | M10 | 10 | 57 | 80 | 12 | 100 | 10 | 2 | |
25.91 € | Available |
Same day
Stock | 10 | - | 14 | M12 | - | - | 100 | 15 | - | 12 | 3 | |
33.11 € | Available |
Same day
Stock | 10 | - | 14 | M12 | 10 | 26 | 100 | 15 | - | 12 | 3 | |
33.11 € | Available |
Same day
Stock | 10 | - | 14 | M12 | 10 | 71 | 100 | 15 | - | 12 | 3 | |
43.73 € | Available |
Same day
Stock | 10 | 12 | 14 | M12 | 10 | 26 | 100 | 15 | 80 | 12 | 3 | |
44.55 € | Available |
Same day
Stock | 10 | 12 | 14 | M12 | 10 | 71 | 100 | 15 | 125 | 12 | 3 | |
43.73 € | Available |
Same day
Stock | 10 | 14 | 14 | M12 | 10 | 24 | 100 | 15 | 80 | 12 | 3 | |
44.55 € | Available |
Same day
Stock | 10 | 14 | 14 | M12 | 10 | 69 | 100 | 15 | 125 | 12 | 3 | |
33.77 € | Available |
Same day
Stock | 10 | - | 18 | M16 | - | - | 125 | 20 | - | 16 | 3 | |
44.99 € | Available |
Same day
Stock | 10 | - | 18 | M16 | 12 | 30 | 125 | 20 | - | 16 | 3 | |
44.99 € | Available |
Same day
Stock | 10 | - | 18 | M16 | 12 | 90 | 125 | 20 | - | 16 | 3 | |
59.95 € | Available |
Same day
Stock | 10 | 16 | 18 | M16 | 12 | 30 | 125 | 20 | 100 | 16 | 3 | |
61.71 € | Available |
Same day
Stock | 10 | 16 | 18 | M16 | 12 | 90 | 125 | 20 | 160 | 16 | 3 | |
59.95 € | Available |
Same day
Stock | 10 | 18 | 18 | M16 | 12 | 28 | 125 | 20 | 100 | 16 | 3 | |
61.71 € | Available |
Same day
Stock | 10 | 18 | 18 | M16 | 12 | 88 | 125 | 20 | 160 | 16 | 3 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Clamps | Heat-treated steelened | Soft face | Brass, brazed | Conflict Minerals free | yes |
REACH compliant | yes |
HALDER
Standard Price : 81.73 €
Shipping Days: 3 Days
HALDER
Standard Price : 1,349.48 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.