Supporting Elements, For clamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23200.0010
23200.0020
23200.0030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h4
(mm)
For screw

25.85 €

1 3 Days 108.524351114M6

29.99 €

1 Same day

Stock

101428511129M10

32.64 €

1 3 Days 1016.535601235M16

Loading...

  1. 1

Basic information

Material Aluminium Alloy Type Main Body Type Peripherals
h3(mm) 5 Spring Stainless steel Knurled screw Brass
Rings Aluminium, highly refractory Conflict Minerals free yes REACH compliant yes

Tech Support