Bedding Supports

Bedding Supports
The bedding support is used to support additional clamping points on components.
The benefits of the bedding support are:
- provides additional support without distortion
- helps to eliminate tool vibration
- compact, low construction
- supports ribs, beads and shackles to reinforce clamped components
- distortion-free support of raw parts
- easy handling - clamping outside of workpiece is also possible by means of adjustable clamping levers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

 

Example 2

Part Number
23220.0085
23220.0150
23220.0170
23220.0300
23220.0450
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb1
(mm)
b2
(mm)
b3
(mm)
d1
(mm)
d2
(mm)
e
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
R
(mm)
Load capacity max.
(kN)
Stroke
(mm)
For Clamping Lever: d1
(mm)
For Clamping Lever: d2 (metr.)

228.52 €

1 3 Days 1030108.5M81324400.031119.511.511.5753513-13625-0.5318M6

314.83 €

1 3 Days 10502513M102024400.04112414141509020-1774-152.5622M8

422.11 €

1 3 Days 10602017M162624400.06113421.521.517010025-2710811-51130M12

452.86 €

1 3 Days 10502513M102024400.0411241414300100301601774-152.5622M8

647.03 €

1 3 Days 10854025M203224420.021402525387110302003089-24101125M10

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Push and Pull Mounting Direction Freely Type
Handle zinc die-cast Clamp Steel, case-hardened, blackened, ground Conflict Minerals free yes
REACH compliant yes

Tech Support