Floating Clamps, combined clamping and locking M 12 (Part Numbers - CAD Download)

Floating Clamps, combined clamping and locking M 12

Product Details:

Manufacturer part number: 23320.0012

Brand: HALDER

Price: 924.28

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23320.0012

 

Example

 

Example 2

Part Number
23320.0012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

924.28 €

1 4 Days 10

Loading...

  1. 1

Basic information

Material Hardened Steel Type Main Body Type Push and Pull Mounting Direction Freely Type
Arm Height Type Standard Body Case hardened steel, nitrided, manganese phosphate treated Housing Aluminium, red anodised
Clamping Jaws Case hardened steel, nitrided, manganese phosphate treated Conflict Minerals free yes REACH compliant yes

This page is Floating Clamps, combined clamping and locking M 12, part number 23320.0012.
You can find the detail information about specifications and dimensions on part number 23320.0012.

Tech Support