• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamping Elements

Clamping Elements
Used as clamps in conventional fixtures. A reamed hole is provided in the body of the fixture. The hole depth has to be adapted to the desired clamping height. To provide a counter force, a support can be placed against the rounded end of the clamp (radius 22). This support can be flat, half-rounded or V-shaped. Clamping is achieved by means of a DIN 933 hexagon screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23370.0031
23370.0053
23370.0083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSl
(mm)

216.59 €

1 3 Days 1031

216.59 €

1 3 Days 1053

231.18 €

1 3 Days 1083

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Location hole(mm) 28 Clamp length(mm) 77 Conflict Minerals free yes
REACH compliant yes

Tech Support