We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Compact Clamps

Compact Clamps
  • Volume Discount

The compact clamps are all purpose clamping elements. Due to the self-locking clamping lever application can either take place in horizontal or vertical position in both, machined and raw workpieces.
Features:
- exact and position precise clamping
- ease of operation
- high clamping force at low tightening torques, abrasion-resistant due to clamping lever with bearings
- continuous, large clamping area
- clamping lever entirely retractable for hindrance-free exchange of workpieces
- threaded clamping lever can be used with many clamping elements, e.g. ball-ended thrust screws (EH 22700. - EH 22720.), self-aligning pads (EH 22730./EH 22740.) etc.
- large adjusting range at constant clamping force
- continuous height adjustment by height adaptors 23690.0112/.0116
- easy and flexible set up
- corrosion-resistant
- resistent to dirt and chips

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

 

Example 2

Part Number
23690.0012
23690.0016
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSb
(mm)
d1
(mm)
d2
(mm)
h1 max.
(mm)
h1 min.
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
l5
(mm)
s
(mm)
WS
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

248.05 €

Available 3 Days 1045M12M86040599513470131043161545

325.60 €

Available 3 Days 1055M16M128547701262131201712.585182575

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Height Type Standard l3(mm) 50 Body Heat-treated steel coated
Clamping Levers Heat-treated steel, tempered, silver coated Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support