• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Height Adaptors, for compact clamp

Height Adaptors, for compact clamp
The height adaptors for compact clamps allow for a clamping height increase and have the following characteristics:
- continuous covering of clamping height
- height adaptor allows an exact positioning of compact clamp at designated slot distances
- height can optionally be expanded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

 

Example 2

Part Number
23690.0112
23690.0116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb1
(mm)
b2
(mm)
d1
(mm)
h
(mm)
l1
(mm)
l2
(mm)
l4
(mm)

120.75 €

1 3 Days 104514M12201347013

188.84 €

1 3 Days 105518M163521312017

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Peripherals
l3(mm) 50 Conflict Minerals free yes REACH compliant yes

Tech Support