Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Swing bolts similar to DIN 444 however, steel design with higher quality 8.8. The stainless steel A2-50 design has a tensile strength of min. 500 N/mm2. |
Dimensions | Weight | Art. No. | |||||
d1 | l | d2 | d3 | b | s | ||
H9 | |||||||
[mm] | [g] | ||||||
Heat-treated steel | |||||||
M 5 | 25 | 5 | 12 | 16 | 6 | 5.6 | 22980.0202 |
M 5 | 30 | 5 | 12 | 16 | 6 | 6.4 | 22980.0203 |
M 5 | 35 | 5 | 12 | 16 | 6 | 7.1 | 22980.0204 |
M 5 | 40 | 5 | 12 | 16 | 6 | 7.9 | 22980.0205 |
M 6 | 30 | 6 | 14 | 18 | 7 | 9.5 | 22980.0212 |
M 6 | 40 | 6 | 14 | 18 | 7 | 11.0 | 22980.0214 |
M 6 | 50 | 6 | 14 | 18 | 7 | 14.0 | 22980.0216 |
M 6 | 60 | 6 | 14 | 18 | 7 | 16.0 | 22980.0218 |
M 6 | 80 | 6 | 14 | 18 | 7 | 20.0 | 22980.0222 |
M 8 | 40 | 8 | 18 | 22 | 9 | 22.0 | 22980.0232 |
M 8 | 50 | 8 | 18 | 22 | 9 | 26.0 | 22980.0234 |
M 8 | 60 | 8 | 18 | 22 | 9 | 30.0 | 22980.0236 |
M 8 | 80 | 8 | 18 | 22 | 9 | 37.0 | 22980.0240 |
M 8 | 100 | 8 | 18 | 22 | 9 | 44.0 | 22980.0244 |
M10 | 50 | 10 | 20 | 26 | 12 | 40.0 | 22980.0252 |
M10 | 60 | 10 | 20 | 26 | 12 | 43.0 | 22980.0254 |
M10 | 75 | 10 | 20 | 26 | 12 | 51.0 | 22980.0257 |
M10 | 100 | 10 | 20 | 26 | 12 | 67.0 | 22980.0262 |
M10 | 120 | 10 | 20 | 26 | 12 | 72.0 | 22980.0266 |
M12 | 50 | 12 | 25 | 30 | 14 | 59.0 | 22980.0272 |
M12 | 60 | 12 | 25 | 30 | 14 | 68.0 | 22980.0274 |
M12 | 80 | 12 | 25 | 30 | 14 | 85.0 | 22980.0278 |
M12 | 100 | 12 | 25 | 30 | 14 | 102.0 | 22980.0282 |
M12 | 120 | 12 | 25 | 30 | 14 | 119.0 | 22980.0286 |
M16 | 60 | 16 | 32 | 38 | 17 | 128.0 | 22980.0292 |
M16 | 80 | 16 | 32 | 38 | 17 | 159.0 | 22980.0294 |
M16 | 100 | 16 | 32 | 38 | 17 | 190.0 | 22980.0298 |
M16 | 120 | 16 | 32 | 38 | 17 | 220.0 | 22980.0302 |
M16 | 150 | 16 | 32 | 44 | 17 | 265.0 | 22980.0308 |
M20 | 100 | 18 | 40 | 46 | 22 | 323.0 | 22980.0312 |
M20 | 120 | 18 | 40 | 46 | 22 | 373.0 | 22980.0316 |
M20 | 160 | 18 | 40 | 52 | 22 | 466.0 | 22980.0324 |
M20 | 200 | 18 | 40 | 52 | 22 | 562.0 | 22980.0332 |
M24 | 100 | 22 | 45 | 54 | 25 | 443.0 | 22980.0342 |
M24 | 120 | 22 | 45 | 54 | 25 | 512.0 | 22980.0346 |
M24 | 160 | 22 | 45 | 60 | 25 | 649.0 | 22980.0354 |
M24 | 200 | 22 | 45 | 60 | 25 | 787.0 | 22980.0362 |
Stainless steel | |||||||
M 5 | 25 | 5 | 12 | 16 | 6 | 5.7 | 22980.0402 |
M 5 | 30 | 5 | 12 | 16 | 6 | 6.4 | 22980.0403 |
M 5 | 35 | 5 | 12 | 16 | 6 | 7.1 | 22980.0404 |
M 5 | 40 | 5 | 12 | 16 | 6 | 7.8 | 22980.0405 |
M 6 | 30 | 6 | 14 | 18 | 7 | 9.6 | 22980.0412 |
M 6 | 40 | 6 | 14 | 18 | 7 | 12.0 | 22980.0414 |
M 6 | 50 | 6 | 14 | 18 | 7 | 14.0 | 22980.0416 |
M 6 | 60 | 6 | 14 | 18 | 7 | 16.0 | 22980.0418 |
M 6 | 80 | 6 | 14 | 18 | 7 | 20.0 | 22980.0422 |
M 8 | 40 | 8 | 18 | 22 | 9 | 22.0 | 22980.0432 |
M 8 | 50 | 8 | 18 | 22 | 9 | 26.0 | 22980.0434 |
M 8 | 60 | 8 | 18 | 22 | 9 | 30.0 | 22980.0436 |
M 8 | 80 | 8 | 18 | 22 | 9 | 41.0 | 22980.0440 |
M 8 | 100 | 8 | 18 | 22 | 9 | 45.0 | 22980.0444 |
M10 | 50 | 10 | 20 | 26 | 12 | 38.0 | 22980.0452 |
M10 | 60 | 10 | 20 | 26 | 12 | 44.0 | 22980.0454 |
M10 | 75 | 10 | 20 | 26 | 12 | 53.0 | 22980.0457 |
M10 | 100 | 10 | 20 | 26 | 12 | 68.0 | 22980.0462 |
M10 | 120 | 10 | 20 | 26 | 12 | 81.0 | 22980.0466 |
M12 | 50 | 12 | 25 | 30 | 14 | 60.0 | 22980.0472 |
M12 | 60 | 12 | 25 | 30 | 14 | 68.0 | 22980.0474 |
M12 | 80 | 12 | 25 | 30 | 14 | 86.0 | 22980.0478 |
M12 | 100 | 12 | 25 | 30 | 14 | 103.0 | 22980.0482 |
M12 | 120 | 12 | 25 | 30 | 14 | 122.0 | 22980.0486 |
M16 | 60 | 16 | 32 | 38 | 17 | 129.0 | 22980.0492 |
M16 | 80 | 16 | 32 | 38 | 17 | 162.0 | 22980.0494 |
M16 | 100 | 16 | 32 | 38 | 17 | 195.0 | 22980.0498 |
M16 | 120 | 16 | 32 | 38 | 17 | 226.0 | 22980.0502 |
M16 | 150 | 16 | 32 | 44 | 17 | 272.0 | 22980.0508 |
M20 | 100 | 18 | 40 | 46 | 22 | 331.0 | 22980.0512 |
M20 | 120 | 18 | 40 | 46 | 22 | 379.0 | 22980.0516 |
M20 | 160 | 18 | 40 | 52 | 22 | 474.0 | 22980.0524 |
M20 | 200 | 18 | 40 | 52 | 22 | 574.0 | 22980.0532 |
M24 | 100 | 22 | 45 | 54 | 25 | 457.0 | 22980.0542 |
M24 | 120 | 22 | 45 | 54 | 25 | 529.0 | 22980.0546 |
M24 | 160 | 22 | 45 | 60 | 25 | 667.0 | 22980.0554 |
M24 | 200 | 22 | 45 | 60 | 25 | 809.0 | 22980.0562 |
The high precision design swing bolts exceed the DIN Version's quality. The thread is rolled - the shaft diameter is equal to the roll diameter. The surfaces -s- are machined. Bore tolerance d2 = H7. |
Dimensions | Weight | Art. No. | |||||
d1 | l | d2 | d3 | b | s | ||
H7 | -0.2 | ||||||
[mm] | [g] | ||||||
M 8 | 40 | 8 | 18 | 22 | 9 | 28 | 22980.0081 |
M 8 | 60 | 8 | 18 | 22 | 9 | 28 | 22980.0084 |
M10 | 50 | 10 | 20 | 26 | 12 | 38 | 22980.0103 |
M10 | 75 | 10 | 20 | 26 | 12 | 50 | 22980.0106 |
M10 | 100 | 10 | 20 | 26 | 12 | 62 | 22980.0108 |
M12 | 60 | 12 | 25 | 30 | 14 | 70 | 22980.0122 |
M12 | 80 | 12 | 25 | 30 | 14 | 84 | 22980.0125 |
M12 | 120 | 12 | 25 | 30 | 14 | 113 | 22980.0128 |
M16 | 80 | 16 | 32 | 38 | 17 | 153 | 22980.0163 |
M16 | 150 | 16 | 32 | 44 | 17 | 245 | 22980.0168 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | d2 (mm) | d3 (mm) | b (mm) | s (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 6 | 2 Days | 10 | M8 | 40 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
8.36 € | 1 | 2 Days | 10 | M8 | 60 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
8.69 € | 1 |
Same day
Stock | 10 | M10 | 50 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
8.94 € | 2 | 2 Days | 10 | M10 | 75 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
9.28 € | 1 | 2 Days | 10 | M10 | 100 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
8.54 € | 2 | 2 Days | 10 | M12 | 60 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
8.94 € | 1 | 2 Days | 10 | M12 | 80 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
9.91 € | 1 | 2 Days | 10 | M12 | 120 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
10.74 € | 1 | 2 Days | 10 | M16 | 80 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 38 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
13.34 € | 1 | 2 Days | 10 | M16 | 150 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 44 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
4.75 € | 1 | 3 Days | 10 | M5 | 25 | Heat-treated steel, tempered, quality 8.8, black | 5 | 12 | 16 | 6 | Heat-treated steel, tempered, quality 8.8, black | |||
4.86 € | 6 | 2 Days | 10 | M5 | 30 | Heat-treated steel, tempered, quality 8.8, black | 5 | 12 | 16 | 6 | Heat-treated steel, tempered, quality 8.8, black | |||
4.97 € | 1 |
Same day
Stock | 10 | M5 | 35 | Heat-treated steel, tempered, quality 8.8, black | 5 | 12 | 16 | 6 | Heat-treated steel, tempered, quality 8.8, black | |||
5.12 € | 2 | 3 Days | 10 | M5 | 40 | Heat-treated steel, tempered, quality 8.8, black | 5 | 12 | 16 | 6 | Heat-treated steel, tempered, quality 8.8, black | |||
4.22 € | 1 | 3 Days | 10 | M6 | 30 | Heat-treated steel, tempered, quality 8.8, black | 6 | 14 | 18 | 7 | Heat-treated steel, tempered, quality 8.8, black | |||
4.34 € | 2 | 3 Days | 10 | M6 | 40 | Heat-treated steel, tempered, quality 8.8, black | 6 | 14 | 18 | 7 | Heat-treated steel, tempered, quality 8.8, black | |||
4.47 € | 1 | 3 Days | 10 | M6 | 50 | Heat-treated steel, tempered, quality 8.8, black | 6 | 14 | 18 | 7 | Heat-treated steel, tempered, quality 8.8, black | |||
4.89 € | 1 | 3 Days | 10 | M6 | 60 | Heat-treated steel, tempered, quality 8.8, black | 6 | 14 | 18 | 7 | Heat-treated steel, tempered, quality 8.8, black | |||
5.22 € | 1 | 3 Days | 10 | M6 | 80 | Heat-treated steel, tempered, quality 8.8, black | 6 | 14 | 18 | 7 | Heat-treated steel, tempered, quality 8.8, black | |||
5.63 € | 1 | 3 Days | 10 | M8 | 40 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
5.96 € | 1 | 3 Days | 10 | M8 | 50 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
6.09 € | 6 | 2 Days | 10 | M8 | 60 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
6.33 € | 1 |
Same day
Stock | 10 | M8 | 80 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
6.80 € | 1 | 3 Days | 10 | M8 | 100 | Heat-treated steel, tempered, quality 8.8, black | 8 | 18 | 22 | 9 | Heat-treated steel, tempered, quality 8.8, black | |||
6.62 € | 1 | 3 Days | 10 | M10 | 50 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
6.84 € | 1 | 3 Days | 10 | M10 | 60 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
7.37 € | 1 | 3 Days | 10 | M10 | 75 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
7.84 € | 2 | 2 Days | 10 | M10 | 100 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
8.28 € | 1 |
Same day
Stock | 10 | M10 | 120 | Heat-treated steel, tempered, quality 8.8, black | 10 | 20 | 26 | 12 | Heat-treated steel, tempered, quality 8.8, black | |||
7.07 € | 1 |
Same day
Stock | 10 | M12 | 50 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
7.14 € | 1 |
Same day
Stock | 10 | M12 | 60 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
7.53 € | 6 | 2 Days | 10 | M12 | 80 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
7.88 € | 2 | 3 Days | 10 | M12 | 100 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
8.37 € | 1 |
Same day
Stock | 10 | M12 | 120 | Heat-treated steel, tempered, quality 8.8, black | 12 | 25 | 30 | 14 | Heat-treated steel, tempered, quality 8.8, black | |||
9.05 € | 1 |
Same day
Stock | 10 | M16 | 60 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 38 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
9.61 € | 1 | 3 Days | 10 | M16 | 80 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 38 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
9.75 € | 2 | 2 Days | 10 | M16 | 100 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 38 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
9.75 € | 2 | 2 Days | 10 | M16 | 120 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 38 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
10.74 € | 1 |
Same day
Stock | 10 | M16 | 150 | Heat-treated steel, tempered, quality 8.8, black | 16 | 32 | 44 | 17 | Heat-treated steel, tempered, quality 8.8, black | |||
12.64 € | 1 | 2 Days | 10 | M20 | 100 | Heat-treated steel, tempered, quality 8.8, black | 18 | 40 | 46 | 22 | Heat-treated steel, tempered, quality 8.8, black | |||
13.58 € | 1 |
Same day
Stock | 10 | M20 | 120 | Heat-treated steel, tempered, quality 8.8, black | 18 | 40 | 46 | 22 | Heat-treated steel, tempered, quality 8.8, black | |||
15.49 € | 2 | 2 Days | 10 | M20 | 160 | Heat-treated steel, tempered, quality 8.8, black | 18 | 40 | 52 | 22 | Heat-treated steel, tempered, quality 8.8, black | |||
17.52 € | 1 | 2 Days | 10 | M20 | 200 | Heat-treated steel, tempered, quality 8.8, black | 18 | 40 | 52 | 22 | Heat-treated steel, tempered, quality 8.8, black | |||
21.80 € | 2 | 2 Days | 10 | M24 | 100 | Heat-treated steel, tempered, quality 8.8, black | 22 | 45 | 54 | 25 | Heat-treated steel, tempered, quality 8.8, black | |||
23.61 € | 1 |
Same day
Stock | 10 | M24 | 120 | Heat-treated steel, tempered, quality 8.8, black | 22 | 45 | 54 | 25 | Heat-treated steel, tempered, quality 8.8, black | |||
26.92 € | 1 | 2 Days | 10 | M24 | 160 | Heat-treated steel, tempered, quality 8.8, black | 22 | 45 | 60 | 25 | Heat-treated steel, tempered, quality 8.8, black | |||
30.50 € | 1 | 2 Days | 10 | M24 | 200 | Heat-treated steel, tempered, quality 8.8, black | 22 | 45 | 60 | 25 | Heat-treated steel, tempered, quality 8.8, black | |||
5.66 € | 1 |
Same day
Stock | 10 | M5 | 25 | Stainless steel 1.4301 | 5 | 12 | 16 | 6 | Stainless steel 1.4301 | |||
5.84 € | 1 |
Same day
Stock | 10 | M5 | 30 | Stainless steel 1.4301 | 5 | 12 | 16 | 6 | Stainless steel 1.4301 | |||
5.96 € | 1 | 3 Days | 10 | M5 | 35 | Stainless steel 1.4301 | 5 | 12 | 16 | 6 | Stainless steel 1.4301 | |||
6.14 € | 1 |
Same day
Stock | 10 | M5 | 40 | Stainless steel 1.4301 | 5 | 12 | 16 | 6 | Stainless steel 1.4301 | |||
5.09 € | 1 |
Same day
Stock | 10 | M6 | 30 | Stainless steel 1.4301 | 6 | 14 | 18 | 7 | Stainless steel 1.4301 | |||
5.22 € | 2 | 2 Days | 10 | M6 | 40 | Stainless steel 1.4301 | 6 | 14 | 18 | 7 | Stainless steel 1.4301 | |||
5.40 € | 1 | 3 Days | 10 | M6 | 50 | Stainless steel 1.4301 | 6 | 14 | 18 | 7 | Stainless steel 1.4301 | |||
5.63 € | 1 | 3 Days | 10 | M6 | 60 | Stainless steel 1.4301 | 6 | 14 | 18 | 7 | Stainless steel 1.4301 | |||
6.13 € | 2 | 2 Days | 10 | M6 | 80 | Stainless steel 1.4301 | 6 | 14 | 18 | 7 | Stainless steel 1.4301 | |||
6.37 € | 1 |
Same day
Stock | 10 | M8 | 40 | Stainless steel 1.4301 | 8 | 18 | 22 | 9 | Stainless steel 1.4301 | |||
6.62 € | 1 | 3 Days | 10 | M8 | 50 | Stainless steel 1.4301 | 8 | 18 | 22 | 9 | Stainless steel 1.4301 | |||
6.79 € | 1 | 3 Days | 10 | M8 | 60 | Stainless steel 1.4301 | 8 | 18 | 22 | 9 | Stainless steel 1.4301 | |||
7.01 € | 1 | 3 Days | 10 | M8 | 80 | Stainless steel 1.4301 | 8 | 18 | 22 | 9 | Stainless steel 1.4301 |
Loading...
Tip Shape | Flat End | Strength Class (Steel) | 8.8 | Thread Type | Metric coarse |
---|---|---|---|---|---|
Application | Standard | Screw Type | Half Thread | Technical Standard | DIN |
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)
Material
d2(mm)
d3(mm)
b(mm)
s(mm)
Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes