Oil-Sight Glasses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
22860.0016
22860.0022
22860.0032
22860.0050
22860.0116
22860.0122
22860.0132
22860.0150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSExternal Diameter of Circular Mounting Part
(Ø)
Maximum Operating Temperature
(°C)
Sight Opening
(mm)
Conflict Minerals free REACH compliant b min.
(mm)
d [h9]
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
e
(mm)
l1
(mm)
h
(mm)
l7
(mm)
x
(mm)
Temperature min.
(℃)
Seal ring Reflector Ring nut Oil-sight glass

9.86 €

1 2 Days 10207016yesyes9-16252.225213.5-3.5~ 15-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

10.61 €

2 2 Days 10287022yesyes10-2235335304.5-4.5~ 15-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

11.89 €

1 2 Days 10387032yesyes12-3245345405.5-5.5~ 18-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

21.35 €

1 2 Days 10587050yesyes14-506436458.55.5-5.5~ 22-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

10.86 €

2 2 Days 10207016yesyes9-16252.225213.553.5~ 15-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

11.64 €

1 Same day

Stock

10287022yesyes10-2235335304.564.5~ 15-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

12.71 €

1 2 Days 10387032yesyes12-3245345405.585.5~ 18-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

22.09 €

1 2 Days 10587050yesyes14-506436458.55.5105.5~ 22-20Resistant to oil and gasolinePlastic, whiteAluminiumPlexiglass (PMMA) clear

Loading...

  1. 1

Basic information

Type Round-shaped type Circular Type Fitting (With Flange) Additional Functions for Level Visibility Line
Other Added Functions No Body Material Resin Preferential Origin CE

Tech Support