Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22860.0022 |
22860.0122 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | External Diameter of Circular Mounting Part (Ø) | Maximum Operating Temperature (°C) | Sight Opening (mm) | Conflict Minerals free | REACH compliant | b min. (mm) | d [h9] (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | e (mm) | l1 (mm) | h (mm) | l7 (mm) | x (mm) | Temperature min. (℃) | Seal ring | Reflector | Ring nut | Oil-sight glass | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.61 € | 2 | 2 Days | 10 | 28 | 70 | 22 | yes | yes | 10 | - | 22 | 35 | 3 | 35 | 30 | 4.5 | - | 4.5 | ~ 15 | -20 | Resistant to oil and gasoline | Plastic, white | Aluminium | Plexiglass (PMMA) clear | |||
11.64 € | 1 |
Same day
Stock | 10 | 28 | 70 | 22 | yes | yes | 10 | - | 22 | 35 | 3 | 35 | 30 | 4.5 | 6 | 4.5 | ~ 15 | -20 | Resistant to oil and gasoline | Plastic, white | Aluminium | Plexiglass (PMMA) clear |
Loading...
Type | Round-shaped type | Circular Type | Fitting (With Flange) | Additional Functions for Level Visibility | Line |
---|---|---|---|---|---|
Other Added Functions | No | Body Material | Resin | Preferential Origin | CE |
Configure
Stock
Basic Attributes
d [h9](mm)
h(mm)
Type
External Diameter of Circular Mounting Part(Ø)
Maximum Operating Temperature(°C)
Sight Opening(mm)
Conflict Minerals free
REACH compliant
b min.(mm)
d1(mm)
d2(mm)
d3(mm)
d4(mm)
e(mm)
l1(mm)
l7(mm)
x(mm)
Temperature min.(℃)
Seal ring
Reflector
Ring nut
Oil-sight glass
Filter by CAD data type
Filter by standard shipping days
Optional Attributes