Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
25010.0012 |
25010.0016 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact Stroke S (mm) | d3 | d1 | d2 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 | F2 | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.56 € | 1 |
Same day
Stock | 10 | 5.6 | M8 x 1 | M12 x 1 | 6.2 | 19 | 44 | 20 | ~ 15.5 | ~ 24 | ~ 41.5 | 17 | |||
43.09 € | 1 | 3 Days | 10 | 7.5 | M12 x 1 | M16 x 1 | 8.5 | 21.5 | 65 | 32 | ~ 20 | ~ 32.5 | ~ 65.5 | 19 |
Loading...
Type | Pin Stroke Type | Main Body Shape | With Hex Head | Contact Section Type | Dome |
---|---|---|---|---|---|
Contact Part O.D. | Up to Ø10 | Conflict Minerals | yes | REACH compliant | yes |
Pin | Stainless steel 1.4305 | Spring | Stainless steel | Housing | Stainless steel 1.4305 |
Nut | Brass (ISO 4035), nickel-plated |
Configure
Stock
Basic Attributes
Contact Stroke S(mm)
d3
d1
d2(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
F1
F2
WS(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes