Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PN-6-50 |
PN-6-75 |
PN-6-100 |
PN-8-50 |
PN-8-100 |
PN-10-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Dimension L | Dimension H | Dimension D | |
---|---|---|---|---|---|---|---|---|
9.20 € | 1 | Available |
Same day
Stock | 6 | 50 | 25 | 8.5 | |
9.87 € | 1 | Available |
Same day
Stock | 6 | 75 | 30 | 8.5 | |
10.31 € | 1 | Available |
Same day
Stock | 6 | 100 | 30 | 8.5 | |
9.46 € | 1 | Available |
Same day
Stock | 8 | 50 | 25 | 10 | |
11.99 € | 1 | Available |
Same day
Stock | 8 | 100 | 30 | 10 | |
10.83 € | 1 |
Same day
Stock | 10 | 125 | 30 | 12 |
Loading...
Material | Stainless Steel (EN 1.4301 Equiv.) | Surface Treatment | NA | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Applications, Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | NA |