We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

War Hook PD Type

War Hook PD Type
  • Volume Discount

[Features]
· PDH-1 is a perfect fit for flat surfaces.
· PDH-2 is cut into the shape of a V to fit the curved surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDH-1

Part Number
PDH-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension T
(mm)
Dimension T
(mm)

20.58 €

Available Same day

Stock

4.57

Loading...

  1. 1

Basic information

Type Metal Fittings and Eye plate With Washer Material Stainless Steel (EN 1.4301 Equiv.) Dimension D(mm) 4.2
Specifications For Flat Surface Dimension L1(mm) 70 Dimension L2(mm) 54
Dimension H(mm) 34

This page is War Hook PD Type, part number PDH-1.
You can find the detail information about specifications and dimensions on part number PDH-1.

Additional Products in this Category

Tech Support