We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 17/1/2021 to 0:00 (CET) 18/1/2021. We apologize for the inconvenience.

Petite Carabiner (with Latch)

Petite Carabiner (with Latch)
  • Volume Discount

[Features]
· The terminal metal fittings, etc., of the chain can be removed with one touch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PK-6

Part Number
PK-6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension S
(mm)

13.11 €

Available Same day

Stock

10

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless Steel (EN 1.4301 Equiv.)
Dimension D(mm) 6 Dimension L(mm) 67 Working Load 80kg

This page is Petite Carabiner (with Latch), part number PK-6.
You can find the detail information about specifications and dimensions on part number PK-6.

Additional Products in this Category

Tech Support