Petite Carabiner (Standard Type)

Petite Carabiner (Standard Type)
  • Volume Discount
[Features]
· The terminal metal fittings, etc., of the chain can be removed with one touch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P-4
P-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension D
(mm)
Dimension L
(mm)
Working Load Dimension S
(mm)

11.20 €

1 Available Same day

Stock

43820kg7

27.28 €

1 Available Same day

Stock

1090150kg14

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless Steel (EN 1.4301 Equiv.)

Tech Support