[Features]
· Plate is of press plate type so wire rope can penetrate it well.
· Ideal for stopping coated wire rope.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NWC-4
Type | Wire clip | Material | Stainless Steel (EN 1.4301 Equiv.) | Screw Diameter | M4 |
---|---|---|---|---|---|
Dimension D(mm) | 3.5 | Compatible Wire Diameter | 4 | Dimension H(mm) | 10 |
This page is Press Wire Clip, part number NWC-4.
You can find the detail information about specifications and dimensions on part number NWC-4.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.