[Features]
· Hook for ceiling mounting rail.
· Turn the hook screw to fix the hook.
· Can be installed in any position even after rail installation, and more hooks can be added.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KT-6
Carabiner/snap hook details | No Lock | Type | Carabiner Snap Hook | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Dimension D(mm) | 19 | Dimension D(mm) | 5 | Dimension L(mm) | 81 |
Working Load | 40kg |
This page is Fixed Hook, part number KT-6.
You can find the detail information about specifications and dimensions on part number KT-6.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.