• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rope Clamp

Rope Clamp
  • Volume Discount

Product Details:

Manufacturer part number: RP-6

Brand: FUJIWARA

Price: 4.50

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RP-6

Part Number
RP-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.50 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Wire clip Material Stainless Steel (EN 1.4301 Equiv.) Size 6mm
Dimension L(mm) 38 Dimension H(mm) 12

This page is Rope Clamp, part number RP-6.
You can find the detail information about specifications and dimensions on part number RP-6.

Tech Support