• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Main Body Without Tower Ladder Safety Guide

Main Body Without Tower Ladder Safety Guide

[Features]
● Standard type with end attachment use bracket fitted.

[Caution]
● When retrofitting, retrofitting use brackets should be used (SK-832-2AF).
● ALC When mounting on (Standard wall thickness 100) Wall ALC use bracket (SK-382-2ALC) and retrofitting bracket (SK-382-2AF).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK-832-2

Part Number
SK-832-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?JAN Code Weight
(kg)

2,189.20 €

33 Days 4549396437039Approx. 55

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Penthouse Trap Material (Main Body) Stainless Steel (EN 1.4301 Equiv.)
Finish (Main Body) Polishing Round bar diameter(mm) Post: 25φ, Step: 22φ Steel plate size(mm) 3650
Number of Steps 9 Tiers

This page is Main Body Without Tower Ladder Safety Guide, part number SK-832-2.
You can find the detail information about specifications and dimensions on part number SK-832-2.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360