• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tower Ladder Retrofit Use/ALC Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK-832-2AF
SK-832-2ALC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications JAN Code

122.83 €

17 Days For Appendix4549396437046

107.78 €

17 Days for ALC4549396437091

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Penthouse Trap Material (Main Body) Stainless Steel (EN 1.4301 Equiv.)
Finish (Main Body) Polishing H(mm) 50 W(mm) 394
D(mm) 140 Steel plate size(mm) 6×50

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360