• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tower Ladder(SK-832-2JA1 - 3)

Tower Ladder(SK-832-2JA1 - 3)

[Features]
● Joint type
● Standard type has end fixing use bracket included.

[Caution]
● When retrofitting, retrofitting use brackets should be used (SK-832-2AF).
● ALC When mounting on (Standard wall thickness 100) Wall ALC use bracket (SK-382-2ALC) and retrofitting bracket (SK-382-2AF).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK-832-2JA1
SK-832-2JA2
SK-832-2JA3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Steel plate size
(mm)
Number of Steps JAN Code Weight
(kg)

1,255.11 €

33 Days Top Part16003 Tiers4549396437152Approx. 30.4

532.36 €

33 Days For Middle and Bottom Parts10503 Tiers4549396437169Approx. 12.5

430.02 €

33 Days For Middle and Bottom Parts7002 Tiers4549396437176Approx. 8.6

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Penthouse Trap Material (Main Body) Stainless Steel (EN 1.4301 Equiv.)
Finish (Main Body) Polishing Round bar diameter(mm) Post: 25φ, Step: 22φ

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360