• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Movable Ladder

Movable Ladder

[Features]
● Roof manhole entrance use.
● Extremely lightweight, and so easy to carry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SHM-1
SHM-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?H
(mm)
Number of Steps JAN Code Weight
(kg)

233.03 €

17 Days 18506 Tiers4549396437329Approx. 4

177.69 €

17 Days 12504 Tiers4549396437336Approx. 3

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Ramp Material (Main Body) Aluminum
W(mm) 250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360