• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hanging Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHM-K

Part Number
SHM-K
Part NumberStandard Unit PriceVolume DiscountShipping Days?JAN Code Weight
(kg)

117.26 €

17 Days 4549396437343Approx. 2

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Ramp Material (Main Body) Stainless Steel (EN 1.4301 Equiv.)
H(mm) 185 W(mm) 300

This page is Hanging Bracket, part number SHM-K.
You can find the detail information about specifications and dimensions on part number SHM-K.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360