• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Round Shape Roof Manhole

Round Shape Roof Manhole

*When fixing hanging bracket always use a padlock (sold separately).
* SK-5010 to 5012: Apply finishing coating on site.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK-5010S
SK-5011S
SK-5012S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Opening
(mm)
Lid
(mm)
Height
(mm)
JAN Code Weight
(kg)

880.10 €

17 Days 470φ746φ70454939643736711.5

927.78 €

17 Days 550φ826φ100454939643738113.5

1,009.61 €

17 Days 600φ826φ100454939643740413.5

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Roof Manholes Material (Main Body) Stainless Steel (EN 1.4301 Equiv.)
Finish (Main Body) Hair Line

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360