• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Round Shape Roof Manhole (SK-PC600)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK-PC600

Part Number
SK-PC600
Part NumberStandard Unit PriceVolume DiscountShipping Days?JAN Code Weight
(kg)

536.68 €

17 Days 454939643757222

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Roof Manholes Material (Main Body) Canopy: Stainless Steel (EN 1.4301 Equiv.) , Fixed Frame: Steel
Finish (Main Body) Canopy: Hairline, Fixed Frame: Molten Zinc Plating Opening(mm) 600φ Lid(mm) 660φ
Height(mm) 48

This page is Round Shape Roof Manhole (SK-PC600), part number SK-PC600.
You can find the detail information about specifications and dimensions on part number SK-PC600.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360