• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Steel Manhole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHM-21-27

Part Number
SHM-21-27
Part NumberStandard Unit PriceVolume DiscountShipping Days?JAN Code Weight
(kg)

723.20 €

17 Days 454939643756527

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Roof Manholes Material (Main Body) Made of Steel
Finish (Main Body) Single chromate plating Opening(mm) 600×600 Lid(mm) 680×680
Height(mm) 270

This page is Steel Manhole, part number SHM-21-27.
You can find the detail information about specifications and dimensions on part number SHM-21-27.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360