• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Square Type Roof Manhole (SKM)

Square Type Roof Manhole (SKM)

Note: When fixing hanging bracket always use a padlock (sold separately).
*SKM-1/-2: Finishing coat should be applied on-site.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SKM-1
SKM-1S
SKM-2
SKM-2S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material (Main Body) Finish (Main Body) Opening
(mm)
Outer Frame
(mm)
JAN Code Weight
(kg)

252.71 €

17 Days Made of SteelSingle chromate plating500×500745×7454549396437527Approx. 16.5

777.75 €

17 Days Stainless Steel (EN 1.4301 Equiv.) Hair Line500×500745×7454549396437534Approx. 16.5

273.23 €

17 Days Made of SteelSingle chromate plating600×600845×8454549396437541Approx. 19.0

969.62 €

17 Days Stainless Steel (EN 1.4301 Equiv.) Hair Line600×600845×8454549396437558Approx. 19.0

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Roof Manholes

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360