• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Floor Hatch (For Mortar) (SK-FHML)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK-FHML-30
SK-FHML-35
SK-FHML-40
SK-FHML-45
SK-FHML-50
SK-FHML-60
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size a
(mm)
Size b
(mm)
Size c
(mm)
Number of Handles Number of Anchors JAN Code Weight
(kg)

242.11 €

17 Days 300323273144549396437824Approx. 4.0

251.07 €

17 Days 350373323144549396437831Approximately 4.5

319.58 €

17 Days 400423373144549396437848Approx. 5.5

343.81 €

17 Days 450474424244549396437855Approx. 6.5

373.49 €

17 Days 500524474284549396437862Approx. 8.0

430.97 €

17 Days 600624574284549396437879Approx. 11.0

Loading...

  1. 1

Basic information

Type Inspection Door Inspection Door/Escape Hatch Type Underfloor Inspection Door Specifications For Mortar Filling
Material (Main Body) Inner Frame, Outer Frame, Handle: Stainless Steel, Base Plate, Reinforcement Ribs: SGHC Finish (Main Body) Hair Line

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360