• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Set of AG Series T-Connection Brackets (Part Numbers)

Set of AG Series T-Connection Brackets

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AGBK-3025

Part Number
AGBK-3025
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

8.19 €

7 Days 10

Loading...

  1. 1

Basic information

Bracket Shape Extruded Brackets Applicable Frame Width(mm) 30 Number of the Applicable Slots Groove of a Row
Main Body Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment

This page is Set of AG Series T-Connection Brackets, part number AGBK-3025.
You can find the detail information about specifications and dimensions on part number AGBK-3025.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support