We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

AG Series Connector Reinforcement Kit, Low Type

AG Series Connector Reinforcement Kit, Low Type

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AGRF-1165

Part Number
AGRF-1165
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

45.06 €

10 Days 10

Loading...

  1. 1

Basic information

Lateral Member Size 30×30 Square Lateral Workpiece Length(mm) 170 Vertical Workpiece Size 30×30 Square
Vertical Workpiece Length(mm) 1160

This page is AG Series Connector Reinforcement Kit, Low Type, part number AGRF-1165.
You can find the detail information about specifications and dimensions on part number AGRF-1165.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support