We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:35 to 17:00 (CEST) 26/6/2022. We apologize for the inconvenience.
  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Alpha Unit

Alpha Unit

Click on this image to zoom in.

Click on this image to zoom in.

  • A type
  • B type
  • C type
  • D type
  • E type

· The Alpha Unit uses the alpha frame and thus no painting is required.
· Equipped with a basic platform as standard, shortening the design and production time.
· The parts necessary for production are shipped as a set, so ordering is easy if you just select the unit No., external dimensions, etc.
· It can be used as a machine mount for inspection equipment, supply equipment, transport equipment, assembling equipment, etc.
· Accessories such as casters, leveling feet, or caster units are available and can be purchased together.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AU20204-[A,​B,​C,​D,​E]-[200-500/1]-[200-500/1]-[200-500/1]-[D,​T]
AU3030-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AU3030L-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AU3060-[A,​B,​C,​D,​E]-[500-1500/1]-[500-1500/1]-[500-1500/1]-[D,​T]
AU3060L-[A,​B,​C,​D,​E]-[500-1500/1]-[500-1500/1]-[500-1500/1]-[D,​T]
AU4040-[A,​B,​C,​D,​E]-[400-1500/1]-[400-1500/1]-[400-1500/1]-[D,​T]
AU4040L-[A,​B,​C,​D,​E]-[400-1500/1]-[400-1500/1]-[400-1500/1]-[D,​T]
AU40404-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AU4080-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AU4080L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AU6060-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AU6060L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AU8080-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AU8080L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS20204-[A,​B,​C,​D,​E]-[200-500/1]-[200-500/1]-[200-500/1]-[D,​T]
AUS3030-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AUS3030L-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AUS3060-[A,​B,​C,​D,​E]-[500-1500/1]-[500-1500/1]-[500-1500/1]-[D,​T]
AUS3060L-[A,​B,​C,​D,​E]-[500-1500/1]-[500-1500/1]-[500-1500/1]-[D,​T]
AUS4040-[A,​B,​C,​D,​E]-[400-1500/1]-[400-1500/1]-[400-1500/1]-[D,​T]
AUS4040L-[A,​B,​C,​D,​E]-[400-1500/1]-[400-1500/1]-[400-1500/1]-[D,​T]
AUS40404-[A,​B,​C,​D,​E]-[300-1000/1]-[300-1000/1]-[300-1000/1]-[D,​T]
AUS4080-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS4080L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS6060-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS6060L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS8080-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
AUS8080L-[A,​B,​C,​D,​E]-[600-2000/1]-[600-2000/1]-[600-2000/1]-[D,​T]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSMaterial Unit No Height (H)
(mm)
Length (L)
(mm)
Unit Type Used Bracket Type Width (W)
(mm)

-

1 16 Days 10Steel (Fastener)20204200 ~ 500200 ~ 500A / B / C / D / ED / T200 ~ 500

-

1 16 Days 10Steel (Fastener)3030300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Steel (Fastener)3030L300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Steel (Fastener)3060500 ~ 1500500 ~ 1500A / B / C / D / ED / T500 ~ 1500

-

1 16 Days 10Steel (Fastener)3060L500 ~ 1500500 ~ 1500A / B / C / D / ED / T500 ~ 1500

-

1 16 Days 10Steel (Fastener)4040400 ~ 1500400 ~ 1500A / B / C / D / ED / T400 ~ 1500

-

1 16 Days 10Steel (Fastener)4040L400 ~ 1500400 ~ 1500A / B / C / D / ED / T400 ~ 1500

-

1 16 Days 10Steel (Fastener)40404300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Steel (Fastener)4080600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Steel (Fastener)4080L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Steel (Fastener)6060600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Steel (Fastener)6060L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Steel (Fastener)8080600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Steel (Fastener)8080L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)20204200 ~ 500200 ~ 500A / B / C / D / ED / T200 ~ 500

-

1 16 Days 10Stainless Steel (Fastener)3030300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Stainless Steel (Fastener)3030L300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Stainless Steel (Fastener)3060500 ~ 1500500 ~ 1500A / B / C / D / ED / T500 ~ 1500

-

1 16 Days 10Stainless Steel (Fastener)3060L500 ~ 1500500 ~ 1500A / B / C / D / ED / T500 ~ 1500

-

1 16 Days 10Stainless Steel (Fastener)4040400 ~ 1500400 ~ 1500A / B / C / D / ED / T400 ~ 1500

-

1 16 Days 10Stainless Steel (Fastener)4040L400 ~ 1500400 ~ 1500A / B / C / D / ED / T400 ~ 1500

-

1 16 Days 10Stainless Steel (Fastener)40404300 ~ 1000300 ~ 1000A / B / C / D / ED / T300 ~ 1000

-

1 16 Days 10Stainless Steel (Fastener)4080600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)4080L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)6060600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)6060L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)8080600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

-

1 16 Days 10Stainless Steel (Fastener)8080L600 ~ 2000600 ~ 2000A / B / C / D / ED / T600 ~ 2000

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support