Hook-Type Clamp, No. FA150

Hook-Type Clamp, No. FA150

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NO.FA150

Brand: KAKUTA

Price: 22.86

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.FA150

Part Number
NO.FA150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.86 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Shape Tension type Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw Fixed Clamp Screw Size M10
Arm Height(mm) 24 Arm Length(mm) 13 Tightening Force (Range Selectable)(N) 2000 to 3099
Tip accessories NA

This page is Hook-Type Clamp, No. FA150, part number NO.FA150.
You can find the detail information about specifications and dimensions on part number NO.FA150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360