We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Absodex AX4000T Series (Actuator Alone)

Absodex AX4000T  Series (Actuator Alone)

Handles loads with large inertia moment values.
Combine drivers, actuators, and cables with free compatibility.
Features a large hollow diameter that's convenient for cable wiring and piping, with an abundant range of options.
· Maximum torque: 9, 22, 45, and 75 N/m.
· Supported drivers: TS type drivers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AX4009T-P3-S
AX4022T-P3-S
AX4022T-EB-P3-S
AX4022T-BS-P3-S
AX4022T-BS-EB-P3-S
AX4045T-P3-S
AX4045T-EB-P3-S
AX4045T-BS-P3-S
AX4045T-BS-EB-P3-S
AX4075T-P3-S
AX4075T-BS-P3-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size (Maximum Torque) Mounting Base Brake Main Body Surface Treatment Positioning Pin Hole

-

17 Days 9N/mStandard (Without Mounting Base)Standard (without Solenoid Brake)Rotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper Surface 1 pc, Lower Surface 2 pcs

-

17 Days 22N/mStandard (Without Mounting Base)Standard (without Solenoid Brake)Rotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

17 Days 22N/mStandard (Without Mounting Base)With Negative Actuation Solenoid BrakeRotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

17 Days 22N/mWith Electroless Nickel Plating Surface-Treated Mounting BaseStandard (without Solenoid Brake)Rotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

17 Days 22N/mWith Electroless Nickel Plating Surface-Treated Mounting BaseWith Negative Actuation Solenoid BrakeRotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

18 Days 45N/mStandard (Without Mounting Base)Standard (without Solenoid Brake)Rotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

18 Days 45N/mStandard (Without Mounting Base)With Negative Actuation Solenoid BrakeRotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

18 Days 45N/mWith Electroless Nickel Plating Surface-Treated Mounting BaseStandard (without Solenoid Brake)Rotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

18 Days 45N/mWith Electroless Nickel Plating Surface-Treated Mounting BaseWith Negative Actuation Solenoid BrakeRotating Part / Exterior of Fixed Part: Electroless Nickel Plating TreatmentUpper and Lower Surface, 1 pc each

-

17 Days 75N/m----

-

17 Days 75N/m----

Loading...

  1. 1

Basic information

Main Body/Peripheral Components Main Body Details of Main Body Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360