Side Lock 25 Tap Set

Side Lock 25 Tap Set

Product Details:

Manufacturer part number: SL2S-L19

Brand: YUKI LABORATORY

Price: 6.75

Delivery time: 5 Days

(i)Remark

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL2S-L19

Part Number
SL2S-L19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.75 €

1 5 Days

Loading...

  1. 1

Basic information

Series Name 25 Series (7.2 mm groove width type) YUKI LABORATORY Material EN AW-6063-T5 Equiv. Length(mm) 19
Specifications Set (SL2H-L19 / SL2T-L19 / M4X20CS Bolt, Stainless Steel)

This page is Side Lock 25 Tap Set, part number SL2S-L19.
You can find the detail information about specifications and dimensions on part number SL2S-L19.

Tech Support