We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Knob

Knob

[Applications]
· A handle used by mounting to an M4 nut or M4 screw hole.

[Note]
· When mounting to T-slot of 25 Series frames, etc., affix by using a collar or washer as necessary.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HANB

Part Number
HANB
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

3.78 €

7 Days 10

Loading...

  1. 1

Basic information

Main Body Type Round shape Mounting Section Type Male thread Mounting Section Diameter d(mm) and/or Diameter M4
Mounting Section Length L(mm) 6 Types of round-shaped Cylindrical 4-side finish N/A
Additional Function N/A Male Tip Machining N/A Set Screw Thread Machining N/A
Main Body Surface Treatment N/A Mounting Section Material EN 1.0038 Equiv. Mounting Section Surface Treatment Trivalent Chromate

This page is Knob, part number HANB.
You can find the detail information about specifications and dimensions on part number HANB.

Additional Products in this Category

Tech Support