Side Lock 30 Long

Side Lock 30 Long
[Features]
· Connector products, dedicated for 40 series frames. Both intersecting frames can be fixed.
· Side lock 30 length specifiable type.

[Cautions]
· No holes drilled.
· The cut surface is not anodized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL30-3000
SL30-[10-2999.9/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)
1 9 Days 10-3000
1 9 Days 1010 ~ 2999.9-

Loading...

  1. 1

Basic information

Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material EN AW-6063-T5 Equiv. Surface Treatment Clear Anodized Aluminum
Width(mm) 25 Height(mm) 10

Tech Support