[Stainless Steel] Wire Rope EA628SR-115

[Stainless Steel] Wire Rope EA628SR-115
【Product Specifications】
・Material-SUS304
・Wire construction-7×7
・100m/roll
・Wire dia.-1.5mm
・Breaking load-165kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628SR-115

Part Number
EA628SR-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.98 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Wire Rope EA628SR-115, part number EA628SR-115.
You can find the detail information about specifications and dimensions on part number EA628SR-115.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360