Mini Swivel EA638-2

Mini Swivel EA638-2
【Product Specifications】
・Material…Steel (ZDC1)
・Nickel plating
・A…16
・B…4.0
・Working load…3kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA638-2

Part Number
EA638-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.89 €

1 6 Days

Loading...

  1. 1

This page is Mini Swivel EA638-2, part number EA638-2.
You can find the detail information about specifications and dimensions on part number EA638-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360