【Product Specifications】
・Material-SUS316
・Applicable wire rope dia.…8mm
・Length…34
・Width…10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA638RZ-8
This page is [Stainless Steel] Wire Rope Clip EA638RZ-8, part number EA638RZ-8.
You can find the detail information about specifications and dimensions on part number EA638RZ-8.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.