Vinyl Hexagonal Net (Wire Net) EA952AC-85

Vinyl Hexagonal Net (Wire Net) EA952AC-85
【Product Specifications】
・Vinyl coated wire net
・Width-910mm
・Mesh-#20 x 10mm
・Length-30m/roll
・Color-Black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA952AC-85

Part Number
EA952AC-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

397.04 €

1 6 Days

Loading...

  1. 1

This page is Vinyl Hexagonal Net (Wire Net) EA952AC-85, part number EA952AC-85.
You can find the detail information about specifications and dimensions on part number EA952AC-85.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360