Punching Metal Sheet (Stainless Steel) EA952B-83

Punching Metal Sheet (Stainless Steel) EA952B-83
【Product Specifications】
・Material-SUS304
・Dim.-1000×1000mm
・Hole dia-2mm
・Hole pitch-3mm
・Opening rate-40.3%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA952B-83

Part Number
EA952B-83
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

203.24 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360