[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LL-100B

[Horizontal Attachment] Seal Brush (Aluminum Frame) EA979LL-100B
  • Volume Discount
【Product Specifications】
・Attachment-Screw hole processing is necessary.
・Brush dia.-0.2mm (excluding horse hair)
・Material…PP
・Color…Black
・Length…1,000
・Hair length…50
・Full height…65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA979LL-100B

Part Number
EA979LL-100B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

142.30 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360