TRX / Tamper-Proof Screw, Stainless Steel Pin, Small Button TRX Screw (UNF)【100 Pieces Per Package】

TRX / Tamper-Proof Screw, Stainless Steel Pin, Small Button TRX Screw (UNF)
Pins and knobs [material] stainless steel [mounting hole shape] hexalobular hole [thread type] unified fine UNF

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXBTH-SUS-UNFNO.10-3/4
CSXBTHB-SUS-UNFNO.10-1+1/2
CSXBTHB-SUS-UNFNO.10-1+1/4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (inch)

204.98 €

100 Pieces Per Package

1 pack 15 Days 103/4

283.83 €

100 Pieces Per Package

1 pack 15 Days 101 1/2

240.60 €

100 Pieces Per Package

1 pack 15 Days 101 1/4

Loading...

  1. 1

Basic information

Detailed Shape Button Material Stainless Steel Surface Treatment N/A
Mounting Hole Shape Hexalobuler Hole Tip Shape Flat End Additional Shapes Standard
Thread ridge Type Unify Fine UNF Basic Shape Standard (Round) Sales Unit Box/Package
Nominal of Thread (inch) No. 10

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360