• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Self-Locking Nut

Self-Locking Nut
  • Volume Discount

[Nominal of Thread (M)] 36
[Material] Stainless Steel
[Surface Processing] None
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] Friction Nut

(i)Remark

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HNTLF-SUS-M36

Part Number
HNTLF-SUS-M36
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

49.58 €

Available 6 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 36 Material Stainless Steel Surface Treatment NA
Thread Type Metric Coarse Applications, Functions Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) NA Locking Details Friction Nut

This page is Self-Locking Nut, part number HNTLF-SUS-M36.
You can find the detail information about specifications and dimensions on part number HNTLF-SUS-M36.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support